Quantity | Unit price |
---|---|
1 - 24 | $2.50 |
25 - 49 | $2.37 |
50 + | $2.14 |
Pin Diameter | 6.4 mm |
---|---|
Pin Diameter | 0.250 in |
Usable Length | 44.5 mm |
Usable Length | 1.750 in |
Pin Material | Steel |
Finish | Zinc-Plated |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.