Quantity | Unit price |
---|---|
1 - 9 | $2.56 |
10 - 24 | $2.31 |
25 + | $1.96 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wire Diameter | 2.8 mm |
---|---|
Wire Diameter | 0.110 in |
Cable Length | 82.6 mm |
Cable Length | 3.250 in |
Terminus 1 | #10 Stake Eye |
Terminus 2 | Split Ring 0.844 ID |
Material | Polyurethane |
Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue