Quantity | Unit price |
---|---|
1000 - 9999 | $0.3767 |
10000 - 24999 | $0.3426 |
25000 + | $0.3139 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 19.1 mm |
---|---|
Base Length | 0.750 in |
Base Width | 11.3 mm |
Base Width | 0.445 in |
Inside Height | 11.9 mm |
Inside Height | 0.468 in |
Inside Width | 11.1 mm |
Inside Width | 0.437 in |
Base Material | Acrylic-Based Adhesive |
Color | Natural |
Fitting Style | Adhesive |
Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Saddle Type | Rectangular;Locking |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue