Quantity | Unit price |
---|---|
1000 - 9999 | $0.0944 |
10000 - 24999 | $0.0857 |
25000 + | $0.0786 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Depth | 4 mm |
---|---|
Depth | 0.157 in |
Inside Height | 1.9 mm |
Inside Height | 0.076 in |
Inside Width | 6 mm |
Inside Width | 0.236 in |
Maximum Panel Thickness | 2 mm |
Maximum Panel Thickness | 0.079 in |
Color | Natural |
Fitting Style | Push-In |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Saddle Type | Locking Top |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.