Quantity | Unit price |
---|---|
1000 - 9999 | $0.1847 |
10000 - 24999 | $0.1774 |
25000 + | $0.1705 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 4.7 mm |
---|---|
Compatible Hole Diameter | 0.187 in |
Compatible Panel Thickness Range | 2.4 mm |
Compatible Panel Thickness Range | 0.093 in |
Height | 30.5 mm |
Height | 1.200 in |
Inside Height | 19.1 mm |
Inside Height | 0.750 in |
Inside Width | 12.7 mm |
Inside Width | 0.500 in |
Maximum Compatible Panel Thickness | 2.4 mm |
Maximum Compatible Panel Thickness | 0.093 in |
Maximum Panel Thickness | 2.4 mm |
Maximum Panel Thickness | 0.093 in |
Panel Thickness Range | 2.4 mm |
Panel Thickness Range | 0.093 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.