Quantity | Unit price |
---|---|
1000 - 9999 | $0.4017 |
10000 - 24999 | $0.3652 |
25000 + | $0.3347 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 4.7 mm |
---|---|
Compatible Hole Diameter | 0.185 in |
Depth | 5.6 mm |
Depth | 0.220 in |
Height | 27.2 mm |
Height | 1.070 in |
Inside Height | 18.8 mm |
Inside Height | 0.74 in |
Inside Width | 11.1 mm |
Inside Width | 0.437 in |
Maximum Panel Thickness | 3.2 mm |
Maximum Panel Thickness | 0.126 in |
Overall Width | 15.4 mm |
Overall Width | 0.606 in |
Panel Thickness Range | 3.2 mm |
Panel Thickness Range | 0.126 in |
Color | Natural |
Fitting Style | Push-In |
Full Material | Polyamide |
Material | PA |
Material Flammability Standard | UL94 V-0 |
Saddle Type | Rectangular |
Style | 1 |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue