Quantity | Unit price |
---|---|
1 - 24 | $0.44 |
25 - 49 | $0.41 |
50 - 99 | $0.38 |
100 - 499 | $0.32 |
500 + | $0.30 |
Inside Diameter Range | 12.7 - 22.2 mm |
---|---|
Inside Diameter Range | 0.500 - 0.875 in |
Maximum Inside Diameter | 22.2 mm |
Maximum Inside Diameter | 0.875 in |
Minimum Inside Diameter | 12.7 mm |
Minimum Inside Diameter | 0.500 in |
Width | 8.1 mm |
Width | 0.320 in |
Clamp Style | Worm-Drive |
Color | Natural |
Full Material | Carbon Steel |
Material | Carbon Steel |
SAE Code | 8 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.