Quantity | Unit price |
---|---|
1 - 9 | $1.45 |
10 - 24 | $1.34 |
25 - 49 | $1.22 |
50 - 249 | $1.12 |
250 + | $0.90 |
Inside Diameter Range | 12.7 - 27 mm |
---|---|
Inside Diameter Range | 0.500 - 1.063 in |
Maximum Inside Diameter | 27 mm |
Maximum Inside Diameter | 1.063 in |
Minimum Inside Diameter | 12.7 mm |
Minimum Inside Diameter | 0.500 in |
Width | 12.7 mm |
Width | 0.500 in |
Clamp Style | Worm-Drive |
Color | Natural |
Full Material | Stainless Steel |
Material | Stainless Steel |
SAE Code | 10 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.