Quantity | Unit price |
---|---|
1 - 9 | $1.21 |
10 - 24 | $1.03 |
25 - 49 | $1.00 |
50 - 249 | $0.92 |
250 + | $0.76 |
Inside Diameter Range | 27 - 38.1 mm |
---|---|
Inside Diameter Range | 1.063 - 1.500 in |
Maximum Inside Diameter | 38.1 mm |
Maximum Inside Diameter | 1.500 in |
Minimum Inside Diameter | 27 mm |
Minimum Inside Diameter | 1.063 in |
Width | 12.7 mm |
Width | 0.500 in |
Clamp Style | Worm-Drive |
Color | Natural |
Full Material | Carbon Steel |
Material | Carbon Steel |
SAE Code | 16 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.