Quantity | Unit price |
---|---|
1 - 4 | $1.45 |
5 - 14 | $1.22 |
15 - 24 | $1.12 |
25 - 124 | $1.01 |
125 + | $0.78 |
Inside Diameter Range | 38.1 - 63.5 mm |
---|---|
Inside Diameter Range | 1.500 - 2.500 in |
Maximum Inside Diameter | 63.5 mm |
Maximum Inside Diameter | 2.500 in |
Minimum Inside Diameter | 38.1 mm |
Minimum Inside Diameter | 1.500 in |
Width | 12.7 mm |
Width | 0.500 in |
Clamp Style | Worm-Drive |
Color | Natural |
Full Material | Carbon Steel |
Material | Carbon Steel |
SAE Code | 32 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.