Quantity | Unit price |
---|---|
1 - 4 | $1.50 |
5 - 14 | $1.37 |
15 - 24 | $1.21 |
25 - 124 | $1.06 |
125 + | $1.00 |
Inside Diameter Range | 57.2 - 82.6 mm |
---|---|
Inside Diameter Range | 2.250 - 3.250 in |
Maximum Inside Diameter | 82.6 mm |
Maximum Inside Diameter | 3.250 in |
Minimum Inside Diameter | 57.2 mm |
Minimum Inside Diameter | 2.250 in |
Width | 12.7 mm |
Width | 0.500 in |
Clamp Style | Worm-Gear;Worm-Drive |
Color | Natural |
Full Material | Carbon Steel |
Material | Carbon Steel |
SAE Code | 44 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue