Quantity | Unit price |
---|---|
1 - 3 | $2.35 |
4 - 9 | $2.01 |
10 - 19 | $1.89 |
20 - 99 | $1.68 |
100 + | $1.56 |
Inside Diameter Range | 76.2 - 101.6 mm |
---|---|
Inside Diameter Range | 3.000 - 4.000 in |
Maximum Inside Diameter | 101.6 mm |
Maximum Inside Diameter | 4.000 in |
Minimum Inside Diameter | 76.2 mm |
Minimum Inside Diameter | 3.000 in |
Width | 12.7 mm |
Width | 0.500 in |
Clamp Style | Worm-Gear;Worm-Drive |
Color | Natural |
Full Material | Stainless Steel |
Material | Stainless Steel |
SAE Code | 56 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue