For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(4 product groups)
A Compression Draw Latch, also know as Over Center Compression Lever, provides a reliable solution for holding doors and panels shut while, at the same time, eliminating noise, panel movement, or rattling that can be caused by vibrations.
The Over Center Latch design has a low profiles, and the keeper is concealed and fixed under the latch, helping to aid this design feature.
The Draw Latches handle is made from Black Powder Coated Zinc, which benefits from non-corrosive properties. Over Center Latches are easy to use, and provide good gasket compression.
Our Draw Latch range has locking and non-locking options. The keyed version is supplied with two keys, for added convenience.
Latch and Lock Keys are specific to their parent part for additional security and will often need to be ordered separately. All of the keys for our locks and latches are available here.
Internal Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.
Wing Nuts, commonly known as Butterfly Nuts or a Wingnut, are a type of nut that similarly to Fly Nuts, have two thumb tabs (or wings) on either side of the nuts body. This allows the wing nut to be fastened or removed by hand, with no need for tools. The wings provide additional grip, which makes this process quick and easy.
Our Plastic Wing Nut range features wingnuts that are suitable for imperial and metric threads, including a molded-in locking thread option suitable for applications in need of a higher torque or a more secure assembly.
Material available include; Natural Nylon 6/6 with a flame resistance rating of UL94 V2 and Transparent (Clear) Copolyester that can be used with transparent Polycarbonate (PC) screws.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.