Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

IP54

 (3 product groups)

List Grid

Cam Latches - Lift & Turn

Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.

These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.

The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.

Features

  • Left hand and Right hand options
  • Options sold with and without cams and/or drivers
  • Lock Type options include; No Key, Keyed Alike (include high-security options), Keyed CH751, Euro Key, Keyed Different, 5mm Double Bit and Padlocking
  • Two keys are supplied with every lock (where applicable)
  • Keyed options available with a Stainless Steel shutter (dust cap)

Specifications
  • Materials: Zinc Alloy and Polyamide 6 30% Glass Filled
  • Cam Materials: Steel and Polyamide 6 30% Glass Filled
  • Bushing/ Seal Materials: Rubber and Polyurethane (PU)
  • Finish Options: Matt, Powder Coating, Chrome and Zinc Plating
  • Colors: Natural (Silver) and Black
  • DIN-EN ISO 1043-1 and DIN-EN 1774 rated options
  • IP65 and IP54 rated options
  • NEMA 4 rated options
  • RoHS Compliant options

For customized colour or alternate cylinder and driver options, please contact Essentra today.

Handle Turn Cam Latches - T-Handle

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

Locking Paddle Latch

Heavy-Duty Paddle Latches are available in Eurokey or keyed to differ locking options. For all types the lock can be opened from the inside by moving the cam. The keyed alike types come with a stainless steel shutter. These Latches are supplied with one key (4444) and comply to an IP 54 rating. Types 1 and 3 require a locking device which is sold separately