For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(28 product groups)
D-style Adhesive Mount Locking Cable Clamps with an acrylic adhesive base mount and remove quickly and easily. It securely gathers, routes, and locks cables and wires. The top of the clamps presses under the lid to lock the cables in place and can be easily reopened for re-routing. Ideal for use on a variety of surfaces, including walls, ceilings, and floors.
Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.
Easily mounted with adhesive. No through-hole is required. Locking device holds cable in place and can be re-opened as well. Different styles, colors and material available. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These clamps are designed to be able to open and close for easy install and removal of wires. Large contoured base ensures stable mounting.
Adhesive Mount Adjustable Cable Clamps have a ratcheting feature to hold and lock bundles securely. Clamps can be reopened for routing changes and are good in high-vibration applications; these clamps will not open unless tab is released. Adhesive base allows for easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Hinged Locking Cable Clamps securely holds corrugated or convoluted tubing and other bundles. It features an internal rib that provides a reliable hold that minimizes any potential movement or shifting of the cables during high-speed or high-vibration applications.
Wire can easily be installed or removed from the clip and resist corrosion, vibration and abrasion. It has a releasable latch that is convenient for maintenance or rerouting, and has a large contoured base that ensures stable mounting. Used in electrical equipment, industrial, and automotive.
Heavy-Duty Paddle Latches are available in Eurokey or keyed to differ locking options. For all types the lock can be opened from the inside by moving the cam. The keyed alike types come with a stainless steel shutter. These Latches are supplied with one key (4444) and comply to an IP 54 rating. Types 1 and 3 require a locking device which is sold separately
Metal Pull Handles are designed to be mounted on drawers, cabinets, and other types of furniture; they can also be welded or screw-mounted. It features a flanged right-angle design, which offers a secure grip and a sleek appearance.
It is easy to install and remove using equipment or tools. Their material makes them durable and long-lasting, and shock-resistant.
Plastic pull handles with through-hole, one-sided mounting designed for doors, cabinets, and other furniture provide an ergonomic grip and aesthetic appeal. These handles feature a through-hole design, allowing screws or bolts to be used for secure attachment to the intended surface.
Corrosion and impact resistant.They can be mounted by snapping them into a panel or welded or screw mounted.
Colour: Black
Right Angle Pull Handles, sometimes referred to as Plastic Angle Stock handles or Female Pull Handles. They are lightweight and provide a clean finish on applications needing a rear mounted solution. They offer a comfortable grip and are suitable for a host of applications.
Our range features size variations and styles to suit many finishes. Choose from Nylon or Acrylonitrile Butadiene Styrene (ABS) material options, all black in appearance.
Through Hole Angle Arch Pull Handle Assemblies are front mounted with ergonomic profiles for pleasing aesthetics and comfort during use. The extensive range of designs and materials are suited for various applications and environments.
Recessed pull handles are mounted flush to a door or panel. They can be mounted by snapping them into a panel; they can also be welded or screw-mounted. Plastic recessed handles are the most popular; however, we also offer stainless steel and aluminum flush handles.
The hinged locking top means that wires are held in place securely. They have an adhesive base fastener for quick installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
The hinged locking top means that wires are held in place securely. The Wire Saddles lock into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.
The hinged locking top means that wires are held in place securely. They have the added feature of being removable, so that you can take the fastener out and replace whenever required.
The hinged locking top means that wires are held in place securely. They have a screw mount fastener for a secure installation.
The hinged locking top means that wires are held in place securely. They have snap-in fastening for quick installation.
These Wire Saddles have a fir tree mount for quick and easy installation. They also lock wires into place to ensure your wires don't move around.
Side-Mount Wire Saddles are ideal for applications where space may be restricted and therefore side-entry is required. These wire saddles also lock wires into place to ensure your wires don't move around.
These wire saddles have a snap-in fastener for quick and easy installation. They lock wires into place to ensure your wires don't move around.
These wire saddles have a snap-in arrowhead mount for quick and easy installation. They lock wires into place to ensure your wires don't move around.
Locks into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.
These mini wires saddles have a hinged locking top, which means that wires are held in place securely. They have an adhesive base fastener for quick installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These mini wire saddles have a hinged locking top, which means that wires are held in place securely. They have screw mount fastening for quick installation.
These mini wire saddles have a snap-in fastener for quick and easy installation.
The hinged locking top means that wires are held in place securely. They have snap-in fastening for quick installation.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.