Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Locking LED Spacers

 (26 product groups)

List Grid

Cable Clamps - Adhesive Mount, D-Style, Locking

D-style Adhesive Mount Locking Cable Clamps with an acrylic adhesive base mount and remove quickly and easily. It securely gathers, routes, and locks cables and wires. The top of the clamps presses under the lid to lock the cables in place and can be easily reopened for re-routing. Ideal for use on a variety of surfaces, including walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Cable Clamps - Adhesive Mount, Locking

Easily mounted with adhesive. No through-hole is required. Locking device holds cable in place and can be re-opened as well. Different styles, colors and material available. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Clamps - Plug-In, Locking

These clamps are designed to be able to open and close for easy install and removal of wires. Large contoured base ensures stable mounting.

Cable Clips - Adjustable/Adhesive Mount

Adhesive Mount Adjustable Cable Clamps have a ratcheting feature to hold and lock bundles securely. Clamps can be reopened for routing changes and are good in high-vibration applications; these clamps will not open unless tab is released. Adhesive base allows for easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Hinged Locking Cable Clamp

Hinged Locking Cable Clamps securely holds corrugated or convoluted tubing and other bundles. It features an internal rib that provides a reliable hold that minimizes any potential movement or shifting of the cables during high-speed or high-vibration applications.

Wire can easily be installed or removed from the clip and resist corrosion, vibration and abrasion. It has a releasable latch that is convenient for maintenance or rerouting, and has a large contoured base that ensures stable mounting. Used in electrical equipment, industrial, and automotive.

  • Material: Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

LED Spacers - Round, Imperial Spacers, Molded, T-1 3/4

These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They have internal tapered dividers that guide the lead wires and prevent the leads from shorting. They are natural in color and made of UL94 V-2 rated Nylon.

LED Spacers - Round, Metric Spacers

These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly

LED Spacers - Square

These LED Spacers come in two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. The square design is good for angled applications. They are black in color and made of PVC.

Locking Paddle Latch

Heavy-Duty Paddle Latches are available in Eurokey or keyed to differ locking options. For all types the lock can be opened from the inside by moving the cam. The keyed alike types come with a stainless steel shutter. These Latches are supplied with one key (4444) and comply to an IP 54 rating. Types 1 and 3 require a locking device which is sold separately

Wire Saddle - Adhesive Mount,Hinged Locking Top

The hinged locking top means that wires are held in place securely. They have an adhesive base fastener for quick installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Wire Saddle - Hinged Locking Top, Quarter-Turn

The hinged locking top means that wires are held in place securely. The Wire Saddles lock into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.

Wire Saddle - Hinged Locking Top, Removable

The hinged locking top means that wires are held in place securely. They have the added feature of being removable, so that you can take the fastener out and replace whenever required.

Wire Saddle - Hinged Locking Top, Screw Mount

The hinged locking top means that wires are held in place securely. They have a screw mount fastener for a secure installation.

Wire Saddle - Hinged Locking Top, Snap-In

The hinged locking top means that wires are held in place securely. They have snap-in fastening for quick installation.

Wire Saddle - Locking, Fir Tree Mount

These Wire Saddles have a fir tree mount for quick and easy installation. They also lock wires into place to ensure your wires don't move around.

Wire Saddle - Locking, Side-Mount

Side-Mount Wire Saddles are ideal for applications where space may be restricted and therefore side-entry is required. These wire saddles also lock wires into place to ensure your wires don't move around.

Wire Saddle - Locking, Snap-In

These wire saddles have a snap-in fastener for quick and easy installation. They lock wires into place to ensure your wires don't move around.

Wire Saddle - Locking, Snap-In, Arrowhead Mount

These wire saddles have a snap-in arrowhead mount for quick and easy installation. They lock wires into place to ensure your wires don't move around.

Wire Saddle - Locking, Snap-In,Quarter-Turn

Locks into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.

Wire Saddle - Mini, Adhesive Mount, Hinged Locking Top

These mini wires saddles have a hinged locking top, which means that wires are held in place securely. They have an adhesive base fastener for quick installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Wire Saddle - Mini, Screw Mount, Hinged Locking Top

These mini wire saddles have a hinged locking top, which means that wires are held in place securely. They have screw mount fastening for quick installation.

Wire Saddle - Mini, Snap-In

These mini wire saddles have a snap-in fastener for quick and easy installation.

Wire Saddle - Mini, Snap-In, Hinged Locking Top

The hinged locking top means that wires are held in place securely. They have snap-in fastening for quick installation.

Wire Saddle - Panel Cutout, Hinged Locking Top

With a hinged lid for ease of opening, placing cables in securely, and then closing.

Wire Saddle - Serial ATA Cable

A flat cable wire saddle suitable for cable up to 8.0mm wide. The hinged lid clips down into place for a secure hold.

  • of 2