Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Nylon Insulating PCB Round Standoffs PCB Spacers

 (6 product groups)

List Grid

Female To Female Standoff - Hexagonal Bottom, Metric-Threaded, Insulator, Nylon/Brass

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly.

Male To Female Standoff - Hexagonal Bottom, Insulator, Nylon/Brass

Standoff Insulator, also known as Threaded Standoffs Male Female or Male Female Standoffs, are designed to be installed by hand - so no tools are necessary.

The round metric Male Female Standoff is suitable for a wide range of applications, and provides sturdy, insulated spacing for high power electronic applications.

Made from Nylon 6/6 with a flame rating of UL94 HB; the Nylon Standoff features a large hex base that is good for gripping during installation and removal. These Standoff Insulators have a Brass with Nickel Plating insert material and a natural colored body.

PCB Spacer - Push-In/Wide Base

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

PCB Standoffs - Round

These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Round/Insulator/Nylon & Brass

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Round/Metric Threaded/Insulator/Nylon & Brass

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high-power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.