For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(2 product groups)
A Compression Draw Latch, also know as Over Center Compression Lever, provides a reliable solution for holding doors and panels shut while, at the same time, eliminating noise, panel movement, or rattling that can be caused by vibrations.
The Over Center Latch design has a low profiles, and the keeper is concealed and fixed under the latch, helping to aid this design feature.
The Draw Latches handle is made from Black Powder Coated Zinc, which benefits from non-corrosive properties. Over Center Latches are easy to use, and provide good gasket compression.
Our Draw Latch range has locking and non-locking options. The keyed version is supplied with two keys, for added convenience.
Suitable for attaching cables to a panel. With barbed teeth on the strap, you can fasten cable bundles of up to 20mm in diameter. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.