For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(68 product groups)
These Push-in mount cable ties offer a built-in spacer and are designed for fast installation and also have the added support of tension wings.
This P-Style Loop Clamp designed to hold wires and cables in place. Made from Nylon 6/6, the Nylon Wire Clamp is screw mounted for a secure application. The cable bundle may not be removed without the screw being removed.
Clamp down and screw clamp to chassis in order to secure the cable bundle.
Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.
Hex Standoffs are mostly commonly used to create a space between two objects, often helping to position them correctly. Our range of Plastic Standoffs have a female to female connection type, and are designed to be installed by hand - so there is no requirement of assembly equipment.
Our range feature Hex Standoff Metric spacers made from Black 25% Glass Filled Nylon 6. Internal threads are mounted with either an M3 or M4 screw. Our Nylon offering extends to a Nylon Standoff Spacer series made from Natural Nylon 6/6 with a flame resistance rating of UL94 V2.
We also have a range of Polyether Ether Ketone (PEEK) Hex Threaded Standoffs that are Light Brown in appearance. This premium option has a heat resistance rating of UL94 V0 and can withstand heat up to 365F. They possess excellent mechanical strength and stiffness, as well as resistance to alternating tensile and bending loads.
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
The standard snap-lock support is ideal for quick assembly in PCB stacking applications and the snap-lock and snap-fit features add a secure hold and an ease of application
These spacers are thin, flexible spacers. This allows them to be flexed back after the PCB is installed for maintenance or repair
These spacers are our most popular style. Both ends easily snap in by hand and lock into place. Available in many different styles for different spacer lengths, hole diameters, panel thicknesses and materials
These spacers have a fir tree fastener on one end and a locking bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes
These spacers have a fir tree fastener on one end and a releasable bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes
These spacers have a keyslot design that allows for easy removal to facilitate removal. The keyslot design leaves minimal protrusion below the board. The larger base on the keyslot side is for easy identification of mounting end
These spacers have a keyslot design that allows for easy removal to facilitate removal. The keyslot design leaves minimal protrusion below the board. The larger base on the keyslot side is for easy identification of mounting end
These reverse mount supports reinstalled from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap-lock teardrop nose that holds the PCB in place. It is very small and has a very low profile.
These reverse mount supports reinstalled from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking bayonet nose that holds the PC Board in place.
These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.
These spacers are locking on both ends. They are availabe in two different styles and many spacer options
These supports have a locking bayonet nose on one side and a cupped base which completely covers the hole and adds stability
The standard snap-lock support is ideal for quick assembly in PCB stacking applications and the snap-lock and snap-fit features add a secure hold and an ease of application
These spacers are locking on both ends. They are availabe in two different styles and many spacer options
PCB Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
Recessed Screw Mount Handles can be mounted flush to a door or panel with mounting studs. The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space.
SHR clips are designed to hold the size 20 and 25 Essentra Slit Harness Wrap (SHR Series). Four different mounting types; snap-lock into either a round hole or square hole, screw mount and adhesive mount. Internal rib grips the wrap for a secure hold. Releasable latch that allows for maintenance.
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
These Screw and Lock Supports are a two-piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue