Oops!

The page you were looking for doesn't exist or is no longer available.

If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi

Menu Search Oops!

Oops!

The page you were looking for doesn't exist or is no longer available.

If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi

Poproś o wycenę

W przypadku dużych ilości i produktów niestandardowych dodaj je do koszyka i kliknij w "poproś o wycenę" orskontaktuj się z namia my odpowiemy w ciągu 1 dnia roboczego

Mocowanie na śrubę Odgiętka do wtyczki zasilania

 (1 Produkt)

Lista Tabela

Uchwyty kablowe — przykręcane, odprężające

These Strain Relief Cable Clamps are designed to securely tie and organise cables while slightly reducing strain and protecting the cable from metal cut-outs.

The screw mount feature provides a strong and long-lasting hold that keeps the cables from slipping or becoming tangled. They are resistant to a wide range of environmental conditions, making them excellent for both indoor and outdoor use.

They are simple to install in a chassis, panel or wall to connect the main power wire to the appliances. It is attached with two screws that offer a firm hold on the cables. It's used in various industries, including automotive, telecommunications, electrical installations, and construction.

  • It is designed to securely tie and organise cables while slightly reducing strain.
  • It is attached with two screws that offer a firm hold on the cables.
  • Resistant to environmental conditions, excellent for both indoor and outdoor use.
Materiał: PA, NylonKolor: Czarny, Naturalny, SzaryStandard palności materiału: UL94 V-2Series Code:

Oops!

Oops!

The page you were looking for doesn't exist or is no longer available.

If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi