Menu Search

Spring Plungers - Ceramic Ball - Slotted

En stock

These Spring Plunger with Ceramic Ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a ceramic ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the ceramic ball has high hardness, wear, and corrosion resistance, it reduces the possibility of galling or damage to the mating surfaces.

It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction.
  • The ceramic ball has high hardness, wear, and corrosion resistance, reducing the possibility of galling or damage to mating surfaces.
  • It can withstand temperatures up to 250C.
Material: Stainless Steel

Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Filtrar o buscar variantes

Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando

Imperial
Metric
Ocultar Mostrar Filtros
Muestra menos filtros Mostrar más filtros
13 resultados
Información del SKU del producto
Referencia de Essentra Rango de precios Disponibilidad l1 w1 Recorrido s1 Carga de muelle d1 d2 Compra
6,65 € - 10,23 € 5 En stock
16.0
1.2
1.5
Increased
M8
4.5
10,81 € - 16,63 € 3 En stock
22.0
2.0
2.5
Normal
M12
8.0
11,72 € - 18,03 € 3 En stock
22.0
2.0
2.5
Increased
M12
8.0
5,08 € - 7,82 € 6 En stock
12.0
0.8
0.9
Normal
M5
3.0
4,87 € - 7,49 € En producción
9.0
0.6
0.8
Normal
M4
2.5
5,57 € - 8,57 € 5 En stock
14.0
1.0
1.0
Increased
M6
3.5
6,13 € - 9,43 € 1 En stock
16.0
1.2
1.5
Normal
M8
4.5
15,79 € - 24,29 € 2 En stock
24.0
2.0
3.5
Increased
M16
10.0
5,52 € - 8,49 € 7 En stock
12.0
0.8
0.9
Increased
M5
3.0
7,86 € - 12,09 € 9 En stock
19.0
1.5
2.0
Increased
M10
6.0
5,17 € - 7,96 € 5 En stock
14.0
1.0
1.0
Normal
M6
3.5
7,51 € - 11,56 € 1 En stock
19.0
1.5
2.0
Normal
M10
6.0
14,88 € - 22,89 € 3 En stock
24.0
2.0
3.5
Normal
M16
10.0
Spring Plunger M8 4.5 16.0 Stainless Steel

20272678

Rango de precios
10,23 € - 6,65 €

Niveles de existencias
5 En stock
Atributos
  • Carga de muelle
    Increased
  • d1
    M8
  • d2
    4.5
  • l1
    16.0
  • Recorrido s1
    1.5
Spring Plunger M12 8.0 22.0 Stainless Steel

20272739

Rango de precios
16,63 € - 10,81 €

Niveles de existencias
3 En stock
Atributos
  • Carga de muelle
    Normal
  • d1
    M12
  • d2
    8.0
  • l1
    22.0
  • Recorrido s1
    2.5
Spring Plunger M12 8.0 22.0 Stainless Steel

20272784

Rango de precios
18,03 € - 11,72 €

Niveles de existencias
3 En stock
Atributos
  • Carga de muelle
    Increased
  • d1
    M12
  • d2
    8.0
  • l1
    22.0
  • Recorrido s1
    2.5
Spring Plunger M5 3.0 12.0 Stainless Steel

20272685

Rango de precios
7,82 € - 5,08 €

Niveles de existencias
6 En stock
Atributos
  • Carga de muelle
    Normal
  • d1
    M5
  • d2
    3.0
  • l1
    12.0
  • Recorrido s1
    0.9
Spring Plunger M4 2.5 9.0 Stainless Steel

20272715

Rango de precios
7,49 € - 4,87 €

Niveles de existencias
En producción
Atributos
  • Carga de muelle
    Normal
  • d1
    M4
  • d2
    2.5
  • l1
    9.0
  • Recorrido s1
    0.8
Spring Plunger M6 3.5 14.0 Stainless Steel

20272760

Rango de precios
8,57 € - 5,57 €

Niveles de existencias
5 En stock
Atributos
  • Carga de muelle
    Increased
  • d1
    M6
  • d2
    3.5
  • l1
    14.0
  • Recorrido s1
    1.0
Spring Plunger M8 4.5 16.0 Stainless Steel

20272661

Rango de precios
9,43 € - 6,13 €

Niveles de existencias
1 En stock
Atributos
  • Carga de muelle
    Normal
  • d1
    M8
  • d2
    4.5
  • l1
    16.0
  • Recorrido s1
    1.5
Spring Plunger M16 10.0 24.0 Stainless Steel

20272708

Rango de precios
24,29 € - 15,79 €

Niveles de existencias
2 En stock
Atributos
  • Carga de muelle
    Increased
  • d1
    M16
  • d2
    10.0
  • l1
    24.0
  • Recorrido s1
    3.5
Spring Plunger M5 3.0 12.0 Stainless Steel

20272753

Rango de precios
8,49 € - 5,52 €

Niveles de existencias
7 En stock
Atributos
  • Carga de muelle
    Increased
  • d1
    M5
  • d2
    3.0
  • l1
    12.0
  • Recorrido s1
    0.9
Spring Plunger M10 6.0 19.0 Stainless Steel

20272777

Rango de precios
12,09 € - 7,86 €

Niveles de existencias
9 En stock
Atributos
  • Carga de muelle
    Increased
  • d1
    M10
  • d2
    6.0
  • l1
    19.0
  • Recorrido s1
    2.0
Spring Plunger M6 3.5 14.0 Stainless Steel

20272692

Rango de precios
7,96 € - 5,17 €

Niveles de existencias
5 En stock
Atributos
  • Carga de muelle
    Normal
  • d1
    M6
  • d2
    3.5
  • l1
    14.0
  • Recorrido s1
    1.0
Spring Plunger M10 6.0 19.0 Stainless Steel

20272722

Rango de precios
11,56 € - 7,51 €

Niveles de existencias
1 En stock
Atributos
  • Carga de muelle
    Normal
  • d1
    M10
  • d2
    6.0
  • l1
    19.0
  • Recorrido s1
    2.0
Spring Plunger M16 10.0 24.0 Stainless Steel

20272746

Rango de precios
22,89 € - 14,88 €

Niveles de existencias
3 En stock
Atributos
  • Carga de muelle
    Normal
  • d1
    M16
  • d2
    10.0
  • l1
    24.0
  • Recorrido s1
    3.5