Quantity | Unit price |
---|---|
1 - 49 | £ 9.1665 |
50 + | £ 4.9013 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Length | 20.5 mm |
---|---|
Grip Length | 0.807 in |
Head Diameter | 20.0 mm |
Head Diameter | 0.787 in |
Housing Height | 13.5 mm |
Housing Height | 0.531 in |
Mounting Hole Size Range | 14.2 - 16.2 mm |
Mounting Hole Size Range | 0.559 - 0.638 in |
Material | Die Cast Zinc Alloy |
Colour | Natural |
Finish | Chrome Plated |
Key Type | 6.0 mm Square Key |
Latch Style | Quarter-Turn Latch |
Includes | Nothing Included |
Cam Material | Die Cast Zinc Alloy |
Special Features | 45° |
Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue