Quantity | Unit price |
---|---|
10 - 49 | £ 19.8108 |
50 - 99 | £ 19.4138 |
100 + | £ 19.0168 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyethylene |
Class Pressure Rating | 150 |
Outside Diameter | 596.9 mm |
Outside Diameter | 23.5 in |
Compatible Nominal Pipe Size | 406.4 mm |
Compatible Nominal Pipe Size | 16 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue