Quantity | Unit price |
---|---|
10 - 49 | £ 16.6482 |
50 - 99 | £ 16.3196 |
100 + | £ 15.9774 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyethylene |
Class Pressure Rating | 150 |
Outside Diameter | 635.0 mm |
Outside Diameter | 25 in |
Compatible Nominal Pipe Size | 457.2 mm |
Compatible Nominal Pipe Size | 18 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue