Menu Search

Adhesive Glide 25.0 mm 25.0 mm 6.7 mm PTFE;PE Grey

Glider with adhesive fixing. Round in shape. Made from grey Polytetrafluoroethylene (PTFE) with adhesive backing. Easily apply to diameter furniture legs to protect floors and provide a smooth glide action.
Item code:

499477

31636 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 + £ 0.4038
Standard pack: 200

Order in multiple of 200

Total price:

£ 80.76

200 x £ 0.4038

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Size 25.0 mm
Width 25.0 mm
Thickness 6.7 mm
Type Round Stick-On Glide
Fitting Style Adhesive
Shape Round
Full Material Polytetrafluoroethylene;Polyethylene
Colour Grey

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us