Menu Search

Cable Clamp Adhesive 6.4 mm PA Natural

This Mount Wire Clip is designed for organising and securing cables and wires, eliminating tangling or becoming a hazard. It is attached to a surface with an adhesive backing. This makes them excellent for applications where drilling holes is difficult. Natural, made from PA and UL94 V-2 flame rated.
Item code:

WCB-250-01A4-RT

81524 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.2319
5000 - 9999 £ 0.2126
10000 + £ 0.2042
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 231.90

1000 x £ 0.2319

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material PA
Mounting Method Adhesive
Base Length 25.4 mm
Base Width 12.7 mm
Overall Height 11.4 mm
Full Material Polyamide
Material Flammability Standard UL94 V-2
UL/CSA Description UL E71558

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us