Menu Search

Adhesive Disc ANSI 4 in 160. 0 mm 1.5 mm Rubber Black

Adhesive peel and stick, raised-face protectors made from black rubber. Protects both DIN and ANSI flange specifications. Ozone and weather resistant. Resistant to petrol, oil and non-oxidisation acids. Can withstand temperatures from -15°C up to +70°C. Available with holes for internal bore sand blasting.
Item code:

48332

453 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 8.5739
100 + £ 4.1757
Standard pack: 100

Order in multiple of 10

Total price:

£ 85.74

10 x £ 8.5739

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Rubber
Compatible Nominal Pipe Sizes (All) ANSI 4 in
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us