Menu Search

Adhesive Disc ANSI 5 in 200.0 mm 1.5 mm Rubber Black

Adhesive peel and stick, raised-face protectors made from black rubber. Protects both DIN and ANSI flange specifications. Ozone and weather resistant. Resistant to petrol, oil and non-oxidisation acids. Can withstand temperatures from -15°C up to +70°C. Available with holes for internal bore sand blasting.
Item code:

48333

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 12.9893
100 + £ 6.4347
Standard pack: 100

Order any quantity

Total price:

£ 12.99

1 x £ 12.9893

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Rubber
Compatible Nominal Pipe Sizes (All) ANSI 5 in
Commodity Code 4002590000
Outside Diameter 200.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us