Menu Search

Adhesive Disc ANSI 12 in 39.0 mm 1.5 mm Rubber Black

Adhesive peel and stick, raised-face protectors made from black rubber. Protects both DIN and ANSI flange specifications. Ozone and weather resistant. Resistant to petrol, oil and non-oxidisation acids. Can withstand temperatures from -15°C up to +70°C. Available with holes for internal bore sand blasting.
Item code:

48337

66 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 47.3109
25 + £ 28.9701
Standard pack: 25

Order any quantity

Total price:

£ 47.31

1 x £ 47.3109

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Rubber
Compatible Nominal Pipe Sizes (All) ANSI 12 in
Commodity Code 3926909790
Outside Diameter 39.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us