Menu Search

Adhesive Disc ANSI 2.1⁄2 in 115.0 mm 1.5 mm Rubber Black

Adhesive peel and stick, raised-face protectors made from black rubber. Protects both DIN and ANSI flange specifications. Ozone and weather resistant. Resistant to petrol, oil and non-oxidisation acids. Can withstand temperatures from -15°C up to +70°C. Available with holes for internal bore sand blasting.
Item code:

48362

99 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 4.0729
100 + £ 2.0027
Standard pack: 100

Order in multiple of 10

Total price:

£ 40.73

10 x £ 4.0729

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Rubber
Compatible Nominal Pipe Sizes (All) ANSI 2.1⁄2 in
Commodity Code 4016999790
Outside Diameter 115.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us