Quantity | Unit price |
---|---|
100 + | £ 1.6155 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Fixed |
---|---|
Colour | Black |
Mounting Method | Adhesive;Screw Mount |
Base Length | 29.4 mm |
Base Length | 1.157 in |
Base Width | 13.4 mm |
Base Width | 0.528 in |
Compatible Cable Diameter Range | 9.0 mm |
Compatible Cable Diameter Range | 0.354 in |
Maximum Compatible Cable Diameter | 9.0 mm |
Maximum Compatible Cable Diameter | 0.354 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Overall Height | 14.0 mm |
Overall Height | 0.551 in |
Overall Length | 29.4 mm |
Overall Length | 1.157 in |
Overall Width | 13.4 mm |
Overall Width | 0.528 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue