Menu Search

Adjustable Feet 48.0 mm M10 70.0 mm Black

Stud Mount Leveling Foot has a 48.0 mm | 1.89 in 30° articulating swivel base for mounting machinery or conveyors up to .
Item code:

465532

673 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
125 + £ 1.302
Standard pack: 125

Order in multiple of 125

Total price:

£ 162.75

125 x £ 1.302

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Base Diameter 48.0 mm
Thread Length 70.0 mm
Base Material PP
Base Type Swivel
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us