Menu Search

Adjustable Feet 48.0 mm M10 100.0 mm Black

Stud Mount Leveling Foot has a 48.0 mm | 1.89 in 30° articulating swivel base for mounting machinery or conveyors up to .
Item code:

465533

13 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 1.8482
1000 + £ 1.8065
Standard pack: 100

Order in multiple of 100

Total price:

£ 184.82

100 x £ 1.8482

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Base Material PP
Base Type Swivel
Commodity Code 3926909790
Colour Black
Thread Material Steel
Mount Type Threaded Stud
Swivel Articulation 30 °
Thread Full Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us