Menu Search

Articulated Adjustable Feet 38.0 mm M12 100.0 mm Black

Stud Mount Levelling Foot has a 38.0 mm | 1.496 in articulating swivel base for mounting machinery or conveyors up to.
Item code:

466196

14029 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 1.7387
Standard pack: 100

Order in multiple of 100

Total price:

£ 173.87

100 x £ 1.7387

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M12
Base Diameter 38.0 mm
Base Height 19.0 mm
Thread Length 100.0 mm
Base Material PP
Base Type Swivel
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us