Quantity | Unit price |
---|---|
50 - 499 | £ 1.0944 |
500 - 999 | £ 0.9849 |
1000 + | £ 0.8864 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Base Material | PP |
Base Type | Swivel |
Commodity Code | 3926909790 |
Colour | Black |
Thread Material | Steel |
Mount Type | Threaded Stud |
Swivel Articulation | 20 ° |
Thread Full Material | Low Carbon Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.