Menu Search

Non-Articulated Adjustable Feet 38.0 mm M10 40.0 mm Black

PP Rigid Base Stud Mount Levelling Foot has a 38.0 mm | 1.496 in rigid base for mounting machinery or conveyors up to.
Item code:

466143

11307 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 + £ 0.7037
Standard pack: 200

Order in multiple of 200

Total price:

£ 140.74

200 x £ 0.7037

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Base Diameter 38.0 mm
Base Height 19.0 mm
Thread Length 40.0 mm
Base Material PP
Base Type Rigid
Colour Black
Full Material Polypropylene;Steel
Mount Type Threaded Stud

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us