Menu Search

Ball Transfer 25.4 mm 125.0 kg 35.0 mm 7.0 mm

Heavy duty ball transfer is designed with a seal and a dirt outlet hole for maximum efficiency and smooth operation. It can be used in cargo and baggage handling applications. It is pressure mounted and has an overall diameter of 35 mm, and can carry a load of up to 120kg. Made from Carbon steel.
Item code:

551020

34 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 72.6079
10 - 19 £ 34.578
20 + £ 25.7986
Standard pack: 10

Order any quantity

Total price:

£ 72.61

1 x £ 72.6079

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Height 7.0 mm
Overall Height 35.0 mm
Diameter 35.0 mm
Ball Diameter 25.4 mm
Ball Down Load Capacity 125.0 kg
Type Heavy-Duty Ball Transfer
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us