Menu Search

Banjo Bolt Cap 9.6 mm M10 LDPE Black

This Banjo Bolt Cap is a protective caps and retaining washer in one unit. It holds everything together during assembly, storage and shipment. It protects the application from damage and the ingress of dirt.
Item code:

110487

6879 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.2798
5000 + £ 0.0918
Standard pack: 5000

Order in multiple of 500

Total price:

£ 139.90

500 x £ 0.2798

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Bolt Thread M10
Inside Diameter 9.6 mm
Washer Diameter 22.0 mm
Washer Hole Diameter 10.3 mm
Material LDPE
Cap Diameter 9.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us