Menu Search

Illumination Block with LED IP65 44.0 mm

Green Led Block for use with IP50 Indicator Blocks.
Item code:

1339768

40 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 59 £ 9.0882
60 + £ 8.9075
Standard pack: 20

Order in multiple of 20

Total price:

£ 181.76

20 x £ 9.0882

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type Illumination Block with LED
Circuit Arrangement Type 12-30 V AC/DC
Version 2
Commodity Code 8536508090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us