Quantity | Unit price |
---|---|
20 - 59 | £ 13.8142 |
60 + | £ 13.5404 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | Illumination Block with LED |
---|---|
Circuit Arrangement Type | 100-230 V AC |
Depth | 10.0 mm |
Depth | 0.394 in |
Width | 35.0 mm |
Width | 1.378 in |
Height | 44.0 mm |
Height | 1.732 in |
Version | 2 |
Commodity Code | 8536508090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue