Quantity | Unit price |
---|---|
250 - 499 | £ 0.0984 |
500 - 999 | £ 0.0963 |
1000 + | £ 0.0944 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Length | 20.0 mm |
---|---|
Thread Length | 0.787 in |
Thread Size | M5 |
Colour | Black |
Material | Nylon |
Head Diameter | 14.0 mm |
Head Diameter | 0.551 in |
Head Height | 2.5 mm |
Head Height | 0.098 in |
Thread Standard | Metric |
Material Flammability Standard | UL94 V-2 |
Drive Type | Slotted Drive |
Head Type | Round Head |
Screw Type | Book Screw - Male |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue