Menu Search

Metal Panel Plug 7.0 mm 11.0 mm 1.7 mm EBA Black

This EBA blanking plug acts as a closure in round panel holes and creates a neat, finished appearance as well as protecting from sharp edges. Operation temperature are min. -30C to max. +50C
Item code:

6353000

7202 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0646
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 64.60

1000 x £ 0.0646

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 11.0 mm
Overall Height 9.6 mm
Fitting Style Push Fit
Hole Type Round
Colour Black
Full Material Acrylate Copolymer Resin
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us