Quantity | Unit price |
---|---|
500 - 2499 | £ 0.4037 |
2500 - 4999 | £ 0.3027 |
5000 + | £ 0.1849 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Type | Round Hole |
---|---|
Fitting Style | Push Fit |
Full Material | Thermo Plastic Elastomer |
Colour | Black |
Compatible Hole Diameter | 14.0 mm |
Compatible Hole Diameter | 0.551 in |
Mounting Hole Diameter | 14.0 mm |
Mounting Hole Diameter | 0.551 in |
Overall Thickness | 11.4 mm |
Overall Thickness | 0.449 in |
Length Under Head | 6.5 mm |
Length Under Head | 0.256 in |
Head Height | 5.1 mm |
Head Height | 0.201 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue