Menu Search

Body Plug 16.0 mm (DIA) 0.8 mm 2.0 mm TPE

This Body Plug is designed to securely seal openings or holes such as sharp edges or other cavities. It provides a clean finish and is a quick fix thanks to its push fit fitting style. It can withstand temperatures from -40°C to +135°C. Black made from TPE.
Item code:

16233

17498 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 £ 0.439
2500 - 4999 £ 0.3292
5000 + £ 0.1913
Standard pack: 5000

Order in multiple of 500

Total price:

£ 219.50

500 x £ 0.439

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Type Round Hole
Fitting Style Push Fit
Full Material Thermo Plastic Elastomer
Colour Black
Compatible Hole Diameter 16.0 mm
Mounting Hole Diameter 16.0 mm
Overall Thickness 12.0 mm
Length Under Head 6.5 mm
Head Height 5.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us