Menu Search

Body Plug 18.0 mm (DIA) 0.8 mm 2.0 mm TPE

This Body Plug is designed to securely seal openings or holes such as sharp edges or other cavities. It provides a clean finish and is a quick fix thanks to its push fit fitting style. It can withstand temperatures from -40°C to +135°C. Black made from TPE.
Item code:

16234

9736 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1249 £ 0.539
1250 - 2499 £ 0.4042
2500 + £ 0.2175
Standard pack: 2500

Order in multiple of 250

Total price:

£ 134.75

250 x £ 0.539

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Type Round Hole
Fitting Style Push Fit
Full Material Thermo Plastic Elastomer
Colour Black
Compatible Hole Diameter 18.0 mm
Mounting Hole Diameter 18.0 mm
Overall Thickness 11.4 mm
Length Under Head 6.5 mm
Head Height 5.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us