Menu Search

Body Plug 20.0 mm (DIA) 0.8 mm 2.0 mm TPE

This Body Plug is designed to securely seal openings or holes such as sharp edges or other cavities. It provides a clean finish and is a quick fix thanks to its push fit fitting style. It can withstand temperatures from -40°C to +135°C. Black made from TPE.
Item code:

16235

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1249 £ 0.5551
1250 - 2499 £ 0.4163
2500 + £ 0.2241
Standard pack: 2500

Order in multiple of 250

Total price:

£ 138.78

250 x £ 0.5551

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Type Round Hole
Fitting Style Push Fit
Full Material Thermo Plastic Elastomer
Colour Black
Compatible Hole Diameter 20.0 mm
Mounting Hole Diameter 20.0 mm
Overall Thickness 10.9 mm
Length Under Head 6.5 mm
Head Height 5.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us