Quantity | Unit price |
---|---|
250 - 499 | £ 0.1793 |
500 - 999 | £ 0.1766 |
1000 + | £ 0.1725 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M4 |
---|---|
Thread Length | 20.0 mm |
Thread Length | 0.787 in |
Receptacle Thread Length | 20.0 mm |
Receptacle Thread Length | 0.787 in |
Head Diameter | 12.0 mm |
Head Diameter | 0.472 in |
Head Height | 2.2 mm |
Head Height | 0.087 in |
Material | Nylon |
Colour | White |
Thread Standard | Metric |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue