Menu Search

Female Binding Screw 4.9 mm 9.0 mm Steel

Item code:

497148

5200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1799 £ 0.2067
1800 + £ 0.2026
Standard pack: 200

Order in multiple of 200

Total price:

£ 41.34

200 x £ 0.2067

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Diameter 9.0 mm
Thread Standard Metric
Finish Black
Material Steel
Drive Type Slotted Drive
Head Type Round Head
Screw Type Book Screw - Female

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us