Menu Search

Bubble Gasket Top 0.5 mm 1.5 mm EPDM

Side bubble gasket is manufactured from black EPDM and is used within the construction industry, providing an essential seal for window and door assemblies. Clip-on profile offers edge protection and sealing. Flexible profiles with a steel spring core. Easily pressed on by hand.
Item code:

490749

40 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 101.6283
Standard pack: 1

Order in multiple of 1

Total price:

£ 101.63

1 x £ 101.6283

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Clamp Width 0.5 mm
Overall Height 20.0 mm
Overall Length 20.0 m
Overall Width 10.5 mm
Colour Black
Orientation Top
Commodity Code 4016930090
Roll Length 20.0 m
Grip Range 0.5 - 1.5 mm
Includes 20.0 m roll

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us