Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1296 |
5000 - 9999 | £ 0.127 |
10000 + | £ 0.1244 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 6.9 mm |
---|---|
Distance Across Flats | 0.272 in |
Outside Diameter | 8.2 mm |
Outside Diameter | 0.323 in |
Overall Height | 4.2 mm |
Overall Height | 0.165 in |
Lip Height | 2.1 mm |
Lip Height | 0.083 in |
Thread Size | M3 |
Material Flammability Standard | UL94 V-2 |
Colour | Black |
Material | PA 6.6 |
Nut Form | Hex Collar |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue